Product BI10U-M18-VP6X
Photoelectric Sensor
Touch Switch
For Two-Hand Control System
Order number: 3080730Alternative order number : 80730
- Ergonomically shaped
- Upper housing part of polyetherimide
- Pre-assembled protective cover

General data
| EAN | 662488807306 |
| Customs tariff number | 85365019000 |
| Country of origin | IT |
| Weight | 4130 g |
Technical Data
| Design | Rectangular |
| Housing material | Plastic, PBT |
| Protection class | IP66 |
Mounting accessories
|
NI3-M08-AP6X-V1131
Cylindrical; Threaded Barrel; 8 mm; Chrome-plated Brass |
4602930 |
|
TN840/920-Q175L200-H1147 | 7030466 |
|
VAS22-S80E-0.3-RSC5.31T/TXL | 6606506 |

