Product BI15U-MT30-AP6X-H1141
Flow Monitoring
Immersion Sensor without Integrated Processor
Order number: 6872044- Sensor for liquid media
- Calorimetric functionality
- Adjustment via signal processor
- Status indicated via LED chain on signal processor
- Temperature range: +10…+120 °C
- Mechanical Connection: Varivent
- Cable device
- 4‐wire connection to the processor

General data
| EAN | 4047101176452 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 804 g |
Technical Data
| Design | Immersion |
| Mounting conditions | Immersion sensor |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Stainless steel, 1.4571 (AISI 316Ti) |
| Ambient temperature | -20…+80 °C |
| Protection class | IP68 |
Mounting accessories
|
FSFD54PL-0.5/M16 | 100028355 |
|
T30SP6LPQ
Photoelectric sensor, series T30, sensing mode: retro-reflective sensor with polarisation filter, 6 m sensing range, threaded barrel M30 x 1.5 housing with M12 x 1 connector, 10…30 VDC supply voltage, pnp output |
3033439 |
|
AIH401-N | 6884269 |
|
SDPB-0008D-1001
8 DO 0.5 A |
6824416 |
Connectivity accessories
|
SSD.I.AUTOMOTIVE-GM_GCCL.KO | DP000113_KR |

