Product  BI10U-S30-AP6X

Vision System

Backlight

Order number: 3082475

Alternative order number : 82475

    • Protection class: IP67
    • Color: red
    • Power supply: 24 VDC
    • M12 x 1 male
#

General data

EAN 662488824754
eCl@ss-Code (V5.1.4): 27310204 -/- Lighting (image processing) (illumination)
Customs tariff number 94054231000
Country of origin US
Weight 453.59 g

Technical Data

Design Rectangular
Construction size 180.1 x 105.1 x 25.5 mm,
Operating voltage 24…0.0 VDC
Electrical connection Connector, M12 × 1
Housing material Plastic, Thermoplastic material
Ambient temperature 0…+50 °C
Protection class IP67
Special features Wash down

Mounting accessories

6626293
100028355
4602240
6884269

Select Country

Turck worldwide

to top