Product BI10U-MT30-AN6X-H1141
LED Signal Light
Tower Light
Order number: 3052122Alternative order number : 52122
- Black plastic housing
- Protection class IP67
- EMI and RFI immune
- Male M12x1
- Multicolor: Green (COL 1) / Red (COL 2) / Yellow (COL 3)
- Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN

General data
| EAN | 662488521226 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 181 g |
Technical Data
| Design | Smooth barrel |
| Operating voltage | 21…27 VAC / 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |
Mounting accessories
|
FSFD54PL-0.5/M16 | 100028355 |
|
T30SP6LPQ
Photoelectric sensor, series T30, sensing mode: retro-reflective sensor with polarisation filter, 6 m sensing range, threaded barrel M30 x 1.5 housing with M12 x 1 connector, 10…30 VDC supply voltage, pnp output |
3033439 |
|
AIH401-N | 6884269 |
Connectivity accessories
|
SSD.I.AUTOMOTIVE-GM_GCCL.KO | DP000113_KR |

