Product BI10U-MT30-AP6X-H1141
Vision System
Linear Area Light
Order number: 3815819- Increased visibility and efficiency in inspection and image-processing applications
- Homogeneous illumination of work areas
- Robust, sealed housing with protection class IP69K
- Dimming via PWM and stroboscopic function
- Light color: Daylight white (5000 K)
- Luminous flux: 1375 lm
- Power supply: 12…30 VDC
- Adjustable intensity range: 1…10 VDC corresponds to 10…100 % light output
- Plug connector M12 × 1, 5-pin
- Light length: 254 mm

General data
| EAN | 662488147662 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 979 g |
Technical Data
| Design | Right-angled |
| Construction size | 381.4 x 60.9 x 31.3 mm, |
| Operating voltage | 12…30 VDC |
| Electrical connection | Connector, M12 |
| Housing material | Aluminium, AL, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP69K |
| Approvals | CE, UKCA, UL |
Mounting accessories
|
FSFD54PL-0.5/M16 | 100028355 |
|
T30SP6LPQ
Photoelectric sensor, series T30, sensing mode: retro-reflective sensor with polarisation filter, 6 m sensing range, threaded barrel M30 x 1.5 housing with M12 x 1 connector, 10…30 VDC supply voltage, pnp output |
3033439 |
|
AIH401-N | 6884269 |
Connectivity accessories
|
SSD.I.AUTOMOTIVE-GM_GCCL.KO | DP000113_KR |

