Product NI30U-EM30WD-VP44X-H1141
Set for Simple I/O Communication via DeviceNet™ in IP20
Order number: 1545078- A special software (function module) for integration in PLC systems is not required.
- Cable max. 50 m between interface and read/write head
- Rotary coding switch to adjust the bus address
- Maximum transmission rate to the fieldbus 120/250/500 kbps
- LEDs for display of supply voltage, group and bus errors as well as status and diagnostics
- Connection of up to 2 read/write heads via BL ident extension cables
- Mixed operation of HF and UHF read/write heads

General data
| EAN | 4047101233537 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 292 g |
Technical Data
| Ambient temperature | 0…+55 °C |
| Protection class | IP20 |
| Approvals | ATEX II 3 G, ATEX II 3 D |
Mounting accessories
|
BI1.5-EG08-AP6X
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602240 |
|
AIH401-N | 6884269 |
Connectivity accessories
|
QS186EQ7 | 3066425 |
|
TB-8M8Z-3-5 | UX09109 |

