Product NI15U-EM18MWD-VP44X-H1141
Photoelectric Sensor
Convergent Mode Sensor
Miniature Sensor
Order number: 3063086Alternative order number : 63086
- Cable with male end, PVC, M8 × 1, 3-pin, 150 mm
- Very high excess gain
- Operating voltage: 10…30 VDC
- PNP switching output, light operation

General data
| EAN | 662488630867 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 39 g |
Technical Data
| Design | Rectangular |
| Construction size | 11.6 x 8.3 x 25.7 mm, VS1 |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Current output | 0…50 mA |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material, Black |
| Ambient temperature | -20…+55 °C |
| Protection class | IP54 |
Mounting accessories
|
TN840/920-Q175L200-H1147 | 7030466 |
|
VAS22-S80E-0.3-RSC5.31T/TXL | 6606506 |
|
PKGC4.5S-10-RSC4.5T/TXL1405 | 6635762 |
Connectivity accessories
|
QS186EQ7 | 3066425 |
|
TB-8M8Z-3-5 | UX09109 |

