Product NI30U-M30-VN44X-H1141
Inductive Sensor
With Increased Temperature Range
Order number: 15140- Threaded barrel, M30 x 1.5
- Plastic, PA12‐GF30
- Temperatures up to +100 °C
- DC 4-wire, 10…65 VDC
- Changeover contact, PNP output
- Cable connection

General data
| EAN | 4047101070903 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 143 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M30 x 1.5 |
| Rated switching distance | 10 mm |
| Mounting conditions | Flush |
| Operating voltage | 10…65 VDC |
| Output function | Complementary contact, PNP |
| Switching frequency | 0.50 kHz |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PA12-GF30 |
| Ambient temperature | -25…+100 °C |
| Protection class | IP67 |
Mounting accessories
|
FSFD54PL-0.5/M16 | 100028355 |
|
RKS4T-2/TXL
Connection cable, M12 female connector, straight, 3-pin, shielding on coupling nut; cable length: 2 m, jacket material: PUR, black; cULus approval |
6626293 |
|
BI1.5-EG08-AP6X
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602240 |
|
AIH401-N | 6884269 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

