Product NI30U-M30-VP44X-H1141
LED Linear Light
In the Metal Housing
Order number: 3092733Alternative order number : 92733
- Cascadable
- Light beam: 850mm
- Operating voltage: 12…30 VDC
- Protection class: IP67 / IP69K
- Color 1: Daylight white (100% light intensity)
- Color 2: Red (100% light intensity)
- Two-color linear light
- M12 x 1 male, straight, 4-pin
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488927332 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 771 g |
Technical Data
| Design | Rectangular |
| Construction size | 898 x 28 x 20.9 mm, WLS28-2 |
| Operating voltage | 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65/IP67/IP69 |
| Special features | Wash down |
Mounting accessories
|
FSFD54PL-0.5/M16 | 100028355 |
|
RKS4T-2/TXL
Connection cable, M12 female connector, straight, 3-pin, shielding on coupling nut; cable length: 2 m, jacket material: PUR, black; cULus approval |
6626293 |
|
BI1.5-EG08-AP6X
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602240 |
|
AIH401-N | 6884269 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

