Product NI30U-M30-VP44X
Actuator and Sensor Cable, PUR
Extension Cable
Order number: 6628379- Female M12, angled, 5-pin
- Shield on coupling nut/screw
- Male M12, straight, 5-pin
- Jacket material: PUR, shielded
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 1.5 m

General data
| EAN | 4047101316063 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 120 g |
Technical Data
| Cable length | 1.50 m |
| Ambient temperature | -25…+80 °C |
Mounting accessories
|
FSFD54PL-0.5/M16 | 100028355 |
|
RKS4T-2/TXL
Connection cable, M12 female connector, straight, 3-pin, shielding on coupling nut; cable length: 2 m, jacket material: PUR, black; cULus approval |
6626293 |
|
BI1.5-EG08-AP6X
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602240 |
|
AIH401-N | 6884269 |

