Product NI15U-M18M-VN44X
LED Signal Light
Tower Light
Order number: 3803736Alternative order number : 803736
- Black plastic housing
- Protection class IP67
- EMI and RFI immune
- Colors: Green (COL 1) / Blue (COL 2) / Yellow (COL 3) / Red (COL 4)
- Parameterizable via IO-Link
- Beeper: Omnidirectional, sealed, continuous tone max. 99 dB

General data
| EAN | 662488026172 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 305 g |
Technical Data
| Design | Smooth barrel |
| Operating voltage | 21…27 VAC / 12…30 VDC |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67 |
Mounting accessories
|
TN840/920-Q175L200-H1147 | 7030466 |
|
VAS22-S80E-0.3-RSC5.31T/TXL | 6606506 |
|
PKGC4.5S-10-RSC4.5T/TXL1405 | 6635762 |

