Product BI8U-M18M-VN44X
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3044388Alternative order number : 44388
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Selectable light/dark operation or light operation with alarm function

General data
| EAN | 662488443887 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 145 g |
Technical Data
| Design | Tube |
| Construction size | M18 x 1 |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PBT |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Special features | Wash down |

