Product  NI15U-M18M-VP44X

LED Linear Light

In the Metal Housing

Order number: 3088004

Alternative order number : 88004

    • Light beam: 430mm
    • Operating voltage: 12…30 VDC
    • Protection class: IP50
    • Color: White
    • M12 x 1 male, straight, 4-pin
    • SMBWLS28RA mounting bracket included in delivery
#

General data

EAN 662488880040
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 430 g

Technical Data

Design Rectangular
Construction size 468 x 28 x 20.9 mm, WLS28-2
Operating voltage 12…30 VDC
Electrical connection Connector, M12 × 1
Housing material Metal, AL
Ambient temperature -40…+70 °C
Protection class IP50

Select Country

Turck worldwide

to top