Product BI8U-M18M-VP44X
Barcode Reader — Image Sensor
Order number: 3090728Alternative order number : 90728
- Second iVu generation
- Internal memory for 30 inspections
- 1/3“ CMOS, 752x480 pixels
- Integrated ring light: Red
- Protection class IP67
- External strobe output + 5 VDC
- External trigger input
- Lens, 6mm, M12x1
- External display RDM35 required
- Operating voltage 10…30 VDC
- M12 × 1 male, 12-pin
- 3 x programmable switching output (PNP/NPN)
- 1 x RS232 data communication
- Ethernet via M8 x 1 male, 4-pin
- USB 2.0 host: M8 female, 4-pin
- Industrial Ethernet: PROFINET, EtherNet/IP, Modbus/TCP, PCCC

General data
| EAN | 662488907280 |
| eCl@ss-Code (V5.1.4): | 27310201 -/- Camera (image processing) (P3/P4, iVu) |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 676 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 10…30 VDC |
| Communication protocol | EtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232 |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, Thermoplastic material, Black |
| Ambient temperature | 0…+50 °C |
| Protection class | IP67 |
| Special features | Wash down |
Data Sheets
| German | 255 KB |
| English | 255 KB |
| French | 256 KB |
| Spanish | 256 KB |
| Czech | 257 KB |
| Dutch | 254 KB |
| Romanian | 255 KB |
| Russian | 275 KB |
| Polish | 257 KB |
| Turkish | 257 KB |
Configuration File
Configuration Software
Manual
| Quick Start Guide | 781 KB |
| Industrial Ethernet Operating Instructions | 19884 KB |
| Instruction Manual | 6033 KB |

