Product BI15U-EM30WD-AN6X-H1141
Pressure Transmitter
With Voltage Output (3-Wire)
Order number: 6836119- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range 0…2.5 bar rel.
- Pressure tip orifice
- 12…33 VDC
- Analog output 0…10 V
- Process connection G1/2" male thread, back sealing and manometer (combi)
- Connector device, M12 × 1

General data
| EAN | 4047101395020 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |
Technical Data
| Design | Without display |
| Operating voltage | 12…33 VDC |
| Output function | Analog output voltage |
| Voltage output | 0…10 V |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Ambient temperature | -30…+85 °C |
| Protection class | IP67 |
| Approvals | CE, Metrological certification (RUS), cULus |
Mounting accessories
|
BI1.5-EG08-AP6X
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602240 |
|
AIH401-N | 6884269 |
|
SDPB-0008D-1001
8 DO 0.5 A |
6824416 |
Connectivity accessories
|
RSC4.4T-15/TXL1075 | 6636415 |
|
FLTR635-27
Bandpass filter red, 27 mm diameter suitable for LCFxxLEVMP lenses |
3097530 |

