Product BI20U-CP40-AP6X2
Cable for RFID Application in the Food Industry
Connection Cable
Order number: UX09307- Jacket material: TPE
- Jacket color: anthracite
- Power and data pair: AWG 2/22
- M12 female, angled, stainless steel
- M12 male, angled, stainless steel
- Cable length: 10 m

General data
| EAN | 4047101457407 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 978 g |
Technical Data
| Cable length | 10.0 m |
| Ambient temperature | -40…+80 °C |
Mounting accessories
|
MF-R80
The flange facilitates mounting of the tag TW-R80-M-B128 (-K2) on or in metal. |
6901152 |
|
DT06-3SG-A-10/TXL | 100000423 |

