Product BI20U-CK40-VP4X2-H1141
Cable for RFID Application in the Food Industry
Extension Cable
Order number: 6633199- Jacket material: PP-EPDM
- Jacket color: white
- Suitable for drag chain use
- Oil resistant in accordance with EN 60811-2-1
- Free from halogen and silicone
- Particularly resistant to abrasion
- RoHS II/REACH compliant
- Protection class: IP67, IP69K
- M12 female connector, angled, stainless steel
- M12 male connector, angled, stainless steel
- Cable length: 1.0 m

General data
| EAN | 4047101506501 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Cable length | 1.0 m |
| Ambient temperature | -35…+105 °C |
Data Sheets
| German | 1045 KB |
| English | 1044 KB |
| French | 1045 KB |
| Spanish | 1044 KB |
| Czech | 1045 KB |
| Dutch | 1044 KB |
| Romanian | 1045 KB |
| Russian | 339 KB |
| Polish | 1045 KB |
| Chinese | 1113 KB |
| Turkish | 1045 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |
Product Overview
Mounting accessories
|
DT06-3SG-A-10/TXL | 100000423 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

