Product NI50U-QV40-IOL6X2-H1141
LED Linear Light
In the Metal Housing
Order number: 3096279Alternative order number : 96279
- Cascadable
- Light beam: 285mm
- Operating voltage: 12…30 VDC
- Protection class: IP67 / IP69K
- Color: ultraviolet
- Cable, PVC, 2 m
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488962791 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 340 g |
Technical Data
| Design | Rectangular |
| Construction size | 331.5 x 28 x 20.9 mm, WLS28-2 |
| Operating voltage | 12…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, AL |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65/IP67/IP69 |
| Special features | Wash down |
Mounting accessories
|
DT06-3SG-A-10/TXL | 100000423 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |

