Product NI75U-Q80-AN6X2-H1141
excom I/O System
Input Module, Analog, Active, HART, 4-channel
Order number: 6884001- Input module for connection of 2-wire transmitters
- Transmission of HART data

General data
| EAN | 4047101556780 |
| eCl@ss-Code (V5.1.4): | 27250303 -/- Analog I/O module |
| Customs tariff number | 85389099990 |
| Country of origin | DE |
| Weight | 133 g |
Technical Data
| Housing material | Plastic |
| Ambient temperature | -20…+60 °C |
| Protection class | IP20 |
| Approvals | ATEX, cFMus, cFM, IECEx, INMETRO, KOSHA, EAC EX, DNV GL, BV, LR, KR, CMI, KCC, CE |
Data Sheets
| German | 465 KB |
| English | 464 KB |
| French | 465 KB |
| Spanish | 465 KB |
| Czech | 465 KB |
| Dutch | 465 KB |
| Romanian | 465 KB |
| Russian | 475 KB |
| Polish | 466 KB |
| Chinese | 538 KB |
| Turkish | 466 KB |
Approval
CAD File
Configuration File
| GSD-Dateien | 278 KB |
| EtherNet/IP CIP bridging | 254 KB |
| EtherNet/IP consolidated IO | 2791 KB |
| GSDML files | 33 KB |
Manual
Product Catalog
Quick Start Guide
Connectivity accessories
|
T18AW3FF25Q1 | 3058393 |

