Product BI10U-CA25-AP6X2-H1141
Inductive Sensor
With Increased Switching Distance
Order number: 15696- Rectangular, height 41 mm
- Plastic, PBT‐GF30‐V0
- Large sensing range
- DC 4-wire, 10…65 VDC
- Changeover contact, PNP output
- Terminal chamber

General data
| EAN | 4047101000108 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 360 g |
Technical Data
| Design | Rectangular |
| Construction size | 80 x 80 x 41 mm, CP80 |
| Rated switching distance | 50 mm |
| Mounting conditions | Non-flush |
| Operating voltage | 10…65 VDC |
| Output function | Complementary contact, PNP |
| Switching frequency | 0.010 kHz |
| Electrical connection | Terminal chamber |
| Housing material | Plastic, PBT-GF30-V0 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
| Special features | Sn + |
Connectivity accessories
|
T18AW3FF25Q1 | 3058393 |

