Product  NI20-CK40-AN6X2-H1141

Safety Light Curtain

Emitter

Order number: 3073878

Alternative order number : 73878

    • M12 × 1 male connector, 8-pin
    • Protection class IP65
    • Adjustments via DIP switch
    • Operating voltage 24 VDC ± 15 %
    • Resolution 30 mm
    • Scan field 1650 mm
    • All devices incl. two EZA-MBK-11 mounting brackets; devices with a length of 900 mm or more additionally incl. one EZA-MBK-12
#

General data

EAN 662488738785
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin US
Weight 4073 g

Technical Data

Design Rectangular
Construction size 45 x 36 x 1719 mm, EZ-Screen
Operating voltage 20…28 VDC
Electrical connection Cable with connector, M12 × 1
Housing material Metal, AL, Yellow polyester
Ambient temperature 0…+50 °C
Protection class IP65

Mounting accessories

100000423

Connectivity accessories

3058393

Select Country

Turck worldwide

to top