Product  BI30U-CP40-AN6X2

Photoelectric Sensor

Diffuse Mode Sensor

Order number: 3071994

Alternative order number : 71994

    • Male M12 × 1; 4-pin
    • Protection class IP67
    • LED all-round visible
    • Sensitivity adjusted via teach button
    • Operating voltage: 10…30 VDC
    • NPN switching output
    • Light or dark operation
#

General data

EAN 662488719944
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 52 g

Technical Data

Design Rectangular with thread
Construction size 31 x 15 x 35 mm, QS18
Operating voltage 10…30 VDC
Output function NO contact, NPN
Electrical connection Connector, M12 × 1
Housing material Plastic, ABS
Ambient temperature -20…+70 °C
Protection class IP67
Special features keep/defer

Mounting accessories

6901152
100000423

Select Country

Turck worldwide

to top