Product NI25U-CP40-AP6X2
LED Linear Light
In the Metal Housing
Order number: 3087959Alternative order number : 87959
- Light beam: 850mm
- Operating voltage: 12…30 VDC
- Protection class: IP50
- Color: White
- Cable, PVC, 2 m
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488879594 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 794 g |
Technical Data
| Design | Rectangular |
| Construction size | 888.5 x 28 x 20.9 mm, WLS28-2 |
| Operating voltage | 12…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, AL |
| Ambient temperature | -40…+70 °C |
| Protection class | IP50 |
Mounting accessories
|
MF-R80
The flange facilitates mounting of the tag TW-R80-M-B128 (-K2) on or in metal. |
6901152 |
|
DT06-3SG-A-10/TXL | 100000423 |

