Product  NI40U-CP40-AN6X2

Photoelectric Sensor

Photoelectric Sensor for Glass Fibers

Order number: 3049080

Alternative order number : 49080

    • Cable, PVC, 2 m
    • Protection class IP67
    • Sensitivity adjusted via potentiometer
    • Alignment indicator
    • Operating voltage: 10…30 VDC
    • Switching output, bipolar
    • Light/dark operation
#

General data

EAN 662488490805
eCl@ss-Code (V5.1.4): 27270905 -/- Fiber optic sensor
Customs tariff number 85365019000
Country of origin US
Weight 598 g

Technical Data

Design Rectangular with thread
Construction size 53.3 x 12.3 x 30.7 mm, Mini Beam
Operating voltage 10…30 VDC
Output function NO contact, PNP/NPN
Electrical connection Cable
Cable length 9.0  m
Housing material Plastic, Thermoplastic material, Yellow
Ambient temperature -20…+70 °C
Protection class IP67
Special features Wash down

Mounting accessories

6901152
100000423

Select Country

Turck worldwide

to top