Product  BI15-CP40-AN6X2

Incremental Encoder

Industrial Line

Order number: 100010363
    • Synchro flange, Ø 58 mm
    • Solid shaft, Ø 3/8" × 5/8"
    • Optical measuring principle
    • Shaft material: stainless steel
    • Protection class IP67 on housing and shaft side
    • ‐40…+85 °C
    • Max. 6000 rpm (continuous operation 3000 rpm)
    • 5…30 VDC
    • RS422/TTL invertible
    • Pulse frequency max. 300 kHz
    • M12 × 1 male connector, 8-pin
    • 3600 pulses per revolution
#

General data

EAN 4047101552140
eCl@ss-Code (V5.1.4): 27270502 -/- Encoder, incremental
Customs tariff number 90314990000
Country of origin DE
Weight 400 g

Technical Data

Operating voltage 5…30 VDC
Output function RS422/TTL
Electrical connection Connector, M12 × 1
Housing material Die-cast zinc
Ambient temperature -40…+85 °C
Protection class IP67

Mounting accessories

6901152
100000423

Select Country

Turck worldwide

to top