Product BI1-EH03-AP7X
PROFIBUS Cable
PUR Cable Jacket
Order number: U0336-540- Jacket material: PUR, 2 × 22 AWG
- Jacket color: violet
- UL approval
- End open
- M12 female connector, straight, reverse-keyed
- Cable length: 40 m

General data
| EAN | 4047101036978 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 2835 g |
Technical Data
| Cable length | 40.0 m |
| Ambient temperature | -40…+80 °C |

