Product RU300U-M30E-2UP8X2T-H1151/S1331
Photoelectric Sensor
Diffuse Mode Sensor with Fixed-Field Background Suppression
Order number: 3033949Alternative order number : 33949
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C

General data
| EAN | 662488339494 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 644 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Background suppression, non-adjustable |
| Design | Tube |
| Construction size | M30 x 1.5 |
| Range | 0…200 mm |
| Operating voltage | 20…250 VAC |
| Switching element function | Dark operation |
| Output function | Relay output |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Special features | Encapsulated |
Mounting accessories
|
BI1.5-EG08-AP6X
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602240 |
Functional accessories
|
Q40AW3LPQ1 | 3033396 |

