Product RI360P0-QR24M0-0800X2-H1181
Pressure Transmitter
With Current Output (2-Wire)
Order number: 6836452- Fully welded metal measuring cell
- Pressure range 0…25 bar rel.
- 7…33 VDC
- Analog output 4…20 mA
- Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
- Connector device, DIN EN 175301-803-A

General data
| EAN | 4047101399028 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 116 g |
Technical Data
| Operating voltage | 7…33 VDC |
| Output function | Analog output current |
| Current output | 4…20 mA |
| Electrical connection | Connector, DIN EN 175301-803 Form A |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Ambient temperature | -30…+85 °C |
| Protection class | IP65 |
| Approvals | CE, Metrological certification (RUS), cULus |
Mounting accessories
|
VC9S22-T80E-2/TEL | 6606927 |
|
PKG4M-1.5-PSG4M/TXL | 6627059 |
|
PT250R-2021-I2-H1143 | 100001208 |
|
WKCV5T-10/TFW | 6934968 |
|
DF-G2-PS-2M | 3087556 |
|
PCV-R1/4
Adapter G1/4” on G1/8” thread |
100026309 |
|
WLS28-2XB2R2-285XQ | 3801949 |
|
AD-FSM4.211-FSM4.211 | 6631954 |
|
PKG3M-1.5-PSG3M/TEG | 6628713 |
|
VAS22-L-FS5.31 | 6606580 |
|
INU.P.IP20_MODULAR-BL20_E_1CNT.DE | 100040234 |
|
BI5U-Q12-VP6X2 7M
Rectangular, plastic |
1635529 |
|
LSCT-34-0700
Coaxial tube for LS-5 level sensors (only G3/4”) for use in non-metallic containers, tube length 700 mm, process connection 3/4” NPT |
100001883 |
|
DT06-8S-A-2/TXL | 100000463 |
|
PT30PSIG-2003-U1-DA91 | 6836818 |
|
PT25R-2004-I2-CM2.0/O | 100004476 |
|
WLS28-2CWW850DSQ | 3096072 |
|
NI4-M12-AZ31X
Cylindrical, threaded barrel, 12 mm, chrome-plated brass |
13032 |
|
RSS-RSS-8814-25M | 100024274 |
|
RKC4.5T-10/TXG | 6629724 |
|
T18SP6FF100Q
Photoelectric sensor, series T18, sensing mode: diffuse mode sensor with background suppression, 100 mm sensing range, threaded barrel M18 x 1 with eurofast connector, 10…30 VDC supply voltage, pnp output |
3033415 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
Functional accessories
|
BI2-M08E-AN6X-H1341
Cylindrical; Threaded Barrel; 8 mm; Chrome-plated Brass |
4602952 |

