Product RI360P0-QR24M0-0250X2-H1181
Pressure Transmitter (Rotatable)
2 PNP/NPN Transistor Switching Outputs
Order number: 6832930- Housing is rotatable after plugging the process connection
- Reading of adjusted values without tool
- Recessed pushbutton and keylock for secure programming
- Permanent indication of pressure (bar, psi, kPa, MPa, misc)
- Peak pressure memory
- Pressure range -1…0 bar rel.

General data
| EAN | 4047101242195 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Operating voltage | 18…30 VDC |
| Output function | NO/NC, PNP/NPN |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4305 (AISI 303) |
| Ambient temperature | -40…+80 °C |
| Protection class | IP67/IP69K |
| Approvals | CE, Metrological certification (RUS), cULus |
Data Sheets
| German | 3026 KB |
| English | 3024 KB |
| French | 3026 KB |
| Spanish | 3025 KB |
| Czech | 3026 KB |
| Dutch | 3026 KB |
| Romanian | 3025 KB |
| Russian | 2897 KB |
| Polish | 3027 KB |
| Chinese | 3140 KB |
| Turkish | 3026 KB |
Approval
Configuration File
Configuration Software
Instructions for Use
Manual
| TS Series IO-Link Parameters | 341 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| PS — IO-Link parameters | 282 KB |
Manufacturer's Declaration
Product Overview
Quick Start Guide
Mounting accessories
|
VC9S22-T80E-2/TEL | 6606927 |
|
PKG4M-1.5-PSG4M/TXL | 6627059 |
|
PT250R-2021-I2-H1143 | 100001208 |
|
WKCV5T-10/TFW | 6934968 |
|
DF-G2-PS-2M | 3087556 |
|
PCV-R1/4
Adapter G1/4” on G1/8” thread |
100026309 |
|
WLS28-2XB2R2-285XQ | 3801949 |
|
AD-FSM4.211-FSM4.211 | 6631954 |
|
PKG3M-1.5-PSG3M/TEG | 6628713 |
|
VAS22-L-FS5.31 | 6606580 |
|
INU.P.IP20_MODULAR-BL20_E_1CNT.DE | 100040234 |
|
BI5U-Q12-VP6X2 7M
Rectangular, plastic |
1635529 |
|
LSCT-34-0700
Coaxial tube for LS-5 level sensors (only G3/4”) for use in non-metallic containers, tube length 700 mm, process connection 3/4” NPT |
100001883 |
|
DT06-8S-A-2/TXL | 100000463 |
|
PT30PSIG-2003-U1-DA91 | 6836818 |
|
PT25R-2004-I2-CM2.0/O | 100004476 |
|
WLS28-2CWW850DSQ | 3096072 |
|
NI4-M12-AZ31X
Cylindrical, threaded barrel, 12 mm, chrome-plated brass |
13032 |
|
RSS-RSS-8814-25M | 100024274 |
|
RKC4.5T-10/TXG | 6629724 |
|
T18SP6FF100Q
Photoelectric sensor, series T18, sensing mode: diffuse mode sensor with background suppression, 100 mm sensing range, threaded barrel M18 x 1 with eurofast connector, 10…30 VDC supply voltage, pnp output |
3033415 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
Functional accessories
|
BI2-M08E-AN6X-H1341
Cylindrical; Threaded Barrel; 8 mm; Chrome-plated Brass |
4602952 |

