Product RI360P0-QR24M0-0100X2-H1181
Contactless Encoder
Incremental: 100 ppr
Premium Line
Order number: 1593108- Compact, rugged housing
- Many mounting possibilities
- Status displayed via LED
- Immune to electromagnetic interference
- Position of z-track can be set via Easy-Teach
- Burst function, absolute angular position output incrementally via Easy-Teach pulse
- 10…30 VDC
- Male M12 x 1, 8-pin
- Push-pull A, B, Z, A (inverse), B (inverse)

General data
EAN | 4047101418408 |
eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
Customs tariff number | 90318080000 |
Country of origin | DE |
Weight | 330 g |
Technical Data
Encoder line | Premium-Line |
Technology | Contactless |
Output type | Incremental |
Shaft Type | Hollow shaft |
Shaft diameter D (mm) | 6, 6.35, 9.525, 10, 12, 12.7, 14, 15.875, 19.05, 20 |
Construction size | 81 x 78 x 24 mm |
Flange type | Flange without mounting element |
Resolution, incremental | 100 ppr |
Operating voltage | 10…30 VDC |
Output function | Push-Pull/HTL |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal/plastic, ZnAlCu1/PBT-GF30-V0 |
Ambient temperature | -25…+85 °C |
Protection class | IP68/IP69K |
Mounting accessories
![]() |
P1-RI-QR24
Positioning element, for Ø 20 mm shafts |
1590921 |
![]() |
P2-RI-QR24
Positioning element, for Ø 14 mm shafts |
1590922 |
![]() |
P3-RI-QR24
Positioning element, for Ø 12 mm shafts |
1590923 |
![]() |
P4-RI-QR24
Positioning element, for Ø 10 mm shafts |
1590924 |
![]() |
P5-RI-QR24
Positioning element, for Ø 6 mm shafts |
1590925 |
![]() |
P6-RI-QR24
Positioning element, for Ø 3/8“ shafts |
1590926 |
![]() |
P7-RI-QR24
Positioning element, for Ø 1/4“ shafts |
1590927 |
![]() |
P8-RI-QR24
Positioning element with blanking plug for large shafts |
1590916 |
![]() |
M1-QR24
Aluminum protecting ring, for inductive encoders RI-QR24 |
1590920 |
![]() |
PE1-QR24
Positioning element without adapter sleeve |
1590937 |
![]() |
RA1-QR24
Adapter sleeve, for Ø 20 mm shafts |
1590928 |
![]() |
RA2-QR24
Adapter sleeve, for Ø 14 mm shafts |
1590929 |
![]() |
RA3-QR24
Adapter sleeve, for Ø 12 mm shafts |
1590930 |
![]() |
RA4-QR24
Adapter sleeve, for Ø 10 mm shafts |
1590931 |
![]() |
RA5-QR24
Adapter sleeve, for Ø 6 mm shafts |
1590932 |
![]() |
RA6-QR24
Adapter sleeve, for Ø 3/8“ shafts |
1590933 |
![]() |
RA7-QR24
Adapter sleeve, for Ø 1/4“ shafts |
1590934 |
![]() |
RA8-QR24
Plug for mounting option C |
1590959 |
![]() |
SP1-QR24
Shield plate Ø 74 mm, aluminium |
1590938 |
![]() |
SP2-QR24
Shield plate Ø 74 mm, aluminiuim, with borehole for shaft feedthrough |
1590939 |
![]() |
SP3-QR24
Shield plate Ø 52 mm, aluminium |
1590958 |
Connectivity accessories
![]() |
RKC8T-2/TXL
Connection cable, M12 female connector, straight, 8-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625142 |
Functional accessories
![]() |
TX2-Q20L60
Teach adapter for inductive encoders with 8-pin male M12 x 1, for simple programming via Easy Teach |
6967117 |