Product RA4-EQR24
Accessories
Adapter Sleeve
For Encoders RI-QR24
Order number: 1593023- Adapter sleeve 10 mm
- Stainless steel: 1.4404 V4A
General data
EAN | 4047101341799 |
eCl@ss-Code (V5.1.4): | 27279290 -/- Sensor accessories (not classified) |
Customs tariff number | 73269098900 |
Country of origin | DE |
Weight | 38 g |
Technical Data
Accessory type | Adapter sleeve |
For use with | Encoders |
Housing material | Stainless steel, 1.4404 (AISI 316L) |