Product SP1-EQR24
Accessories
Shield Plate
For Encoders RI-QR24
Order number: 1590979- Diameter: 74mm
- Material: V4A (1.4404)

General data
EAN | 4047101419283 |
eCl@ss-Code (V5.1.4): | 27279290 -/- Sensor accessories (not classified) |
Customs tariff number | 73269098900 |
Country of origin | DE |
Weight | 69 g |
Technical Data
For use with | Encoders |
Housing material | Stainless steel, 1.4404 (AISI 316L) |