Product M1.1-Q17L
Accessories
Mounting Bracket
For Linear Position Sensors LI-Q17L
Order number: 1590749- Mounting bracket for linear position sensors Q17L
- Material: Aluminium
- Packaging unit: 3 pcs.

General data
| EAN | 4047101248487 |
| eCl@ss-Code (V5.1.4): | 27279290 -/- Sensor accessories (not classified) |
| Customs tariff number | 76169990990 |
| Country of origin | DE |
| Weight | 19 g |
Technical Data
| Accessory type | Mounting bracket |
| For use with | Linear position sensors |

