Product LI200P1-Q17LM1-LU4X2-0.3-RS5/S97
Photoelectric Sensor
Diffuse Mode Sensor
Miniature Sensor
Order number: 3068690Alternative order number : 68690
- Cable, PVC, 2 m
- Protection class IP67
- Ambient temperature: -20…+55 °C
- Ideal for confined spaces
- Operating voltage: 10…30 VDC
- PNP switching output, dark operation

General data
| EAN | 662488686901 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 45 g |
Technical Data
| Design | Tube |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, dark operation, PNP |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material, Black |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |
Mounting accessories
|
REM-99S8C-3C12S12M-H1181 | 100011240 |
|
T183E W/30 | 3033927 |
|
PIRS1X166UMPMAL
Plastic fiber, sensing mode: Opposed mode, rectangular beam, side emission, preassembled wire without end tip, polyethylene jacket, ambient temperatures -30 °C…+70 °C |
3048066 |
Functional accessories
|
Q40AW3LPQ1 | 3033396 |

