Product BI20-Q20-AP45X2LD-H1141
Photoelectric Sensor
Photoelectric Sensor for Glass Fibers
Order number: 3071963Alternative order number : 71963
- Cable with male end, M12 × 1, 4-pin, PVC, 150 mm
- Protection class IP67
- LED all-round visible
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488719630 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 50 g |
Technical Data
| Design | Rectangular with thread |
| Construction size | 36.9 x 15 x 35 mm, QS18 |
| Operating voltage | 10…30 VDC |
| Output function | NO/NC, PNP |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
| Special features | Wash down |
Mounting accessories
|
BS 12
Mounting clamp for threaded barrel sensors; material: PBT-GF20 |
69470 |
Connectivity accessories
|
T18AW3FF25Q1 | 3058393 |

