Product BI10-Q14-AP68X2LD-V1131
Passive actuator/sensor junction box, M12 x 1
6-port, with male M23 for incoming line
Order number: 6611960- Housing material: Nylon
- Housing color: black
- Protection class IP67
- RoHS-compliant
- CE compliant
- I/O port (number of pins): 3-pin + PE

General data
| EAN | 4047101276176 |
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
| Customs tariff number | 85366990990 |
| Country of origin | US |
| Weight | 272 g |
Technical Data
| Protection class | IP67 |
Mounting accessories
|
BS 12
Mounting clamp for threaded barrel sensors; material: PBT-GF20 |
69470 |
Connectivity accessories
|
TL50BLYAOS | 3805203 |

