Product NI20U-M30-VP4X
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3075386Alternative order number : 75386
- Cable, PVC, 2 m
- Protection class IP67
- Operating voltage: 24…240 VDC or 24…240 VAC

General data
| EAN | 662488753863 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 97 g |
Technical Data
| Design | Rectangular with thread |
| Construction size | 81 x 12.3 x 30.7 mm, Mini Beam |
| Operating voltage | 24…240 VAC / 24…240 VDC |
| Electrical connection | Cable with connector, 1/2″ |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |
Mounting accessories
|
FSFD54PL-0.5/M16 | 100028355 |
|
RKS4T-2/TXL
Connection cable, M12 female connector, straight, 3-pin, shielding on coupling nut; cable length: 2 m, jacket material: PUR, black; cULus approval |
6626293 |
|
BI1.5-EG08-AP6X
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602240 |
|
AIH401-N | 6884269 |

