Product NI12U-EG18SK-VP4X
IP20 Junction Box with Short-Circuit Protection, 6-Channel
FOUNDATION Fieldbus and PROFIBUS-PA
Order number: 6611833- Junction box for DIN rail mounting
- Short-circuit protection per drop line/spur
- Pre-assembled terminating resistor: JRBS-40TR (sold separately)
- Cable shielding: Capacitive or direct connection established via two M5 threaded bolts
- Aluminium housing
- Entity and FISCO compliant according to IEC 60079-11

General data
| EAN | 4047101284188 |
| eCl@ss-Code (V5.1.4): | 27250201 -/- Network components (fieldbus) |
| Customs tariff number | 85369095000 |
| Country of origin | DE |
| Weight | 476 g |
Technical Data
| Operating voltage | 9…32 VDC |
| Electrical connection | Removable terminal block, reverse polarity protected, screw connection |
| Housing material | Aluminium |
| Ambient temperature | -50…+70 °C |
| Protection class | IP20 |
| Approvals | IECEx |
Mounting accessories
|
PKGC4.5S-10-RSC4.5T/TXL1405 | 6635762 |
|
NI3-M08-AP6X-V1131
Cylindrical; Threaded Barrel; 8 mm; Chrome-plated Brass |
4602930 |
|
TN840/920-Q175L200-H1147 | 7030466 |
|
VAS22-S80E-0.3-RSC5.31T/TXL | 6606506 |

