Product  NI12U-M18M-VP4X

PROFIBUS Cable

PUR Cable Jacket

Order number: U0393
    • Jacket material: PUR, 2 × 22 AWG
    • Jacket color: violet
    • UL approval
    • M12 female, straight, reverse-keyed
    • M12 male connector, straight, reverse-keyed
    • Cable length: 1.0 m
#

General data

EAN 4047101000856
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin MX
Weight 114 g

Technical Data

Cable length 1.0  m
Ambient temperature -40…+80 °C

Select Country

Turck worldwide

to top