Product  BI5U-M18M-VP4X

Photoelectric Sensor

Diffuse Mode Sensor

Order number: 3037617

Alternative order number : 37617

    • Cable, PVC, 2 m
    • Protection class IP67
    • Sensitivity adjusted via potentiometer
    • Operating voltage: 5…15 VDC
    • NAMUR output: dark <= 1.2 mA ; light >= 2.1 mA
    • Acc. to EN 60947‐5‐6 (NAMUR)
    • ATEX category II 1 G, Ex zone 0
#

General data

EAN 662488376178
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 334 g

Technical Data

Design Rectangular
Construction size 87 x 54.1 x 44.5 mm, Q45
Operating voltage 5…15 VDCNom. 8.2 VDC
Output function Light operation, NAMUR
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP67
Approvals ATEX II 1 G, ATEX II 2 G, ATEX II 3 G

Select Country

Turck worldwide

to top