Product NI50-CP80-VN4X2
Incremental Encoder
Industrial Line
Order number: 100011224- Flange with stator coupling, Ø 46 mm
- Hollow shaft, Ø 8 mm
- Optical measuring principle
- Shaft material: brass
- Protection class shaft IP50
- Protection class housing IP65
- -20…+85 °C
- Max. 6000 rpm
- 5 VDC
- RS422/TTL invertible
- Pulse frequency max. 200 kHz
- M12 × 1 male connector, 8-pin
- 2048 pulses per revolution

General data
| EAN | 4047101549584 |
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 90314990000 |
| Country of origin | IN |
| Weight | 80 g |
Technical Data
| Output function | RS422 |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Aluminum chromated |
| Ambient temperature | -20…+85 °C |
| Protection class | IP65 |
| Special features | Compact |

