Product  NI20NF-CP40-VN4X2

Photoelectric Sensor

Opposed Mode Sensor (Emitter)

Order number: 3032375

Alternative order number : 32375

    • Cable, 2 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Operating voltage: 10…30 VDC
#

General data

EAN 662488323752
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85437090990
Country of origin US
Weight 243 g

Technical Data

Design Rectangular
Construction size 46 x 40.1 x 69.8 mm, Q40
Operating voltage 10…30 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP67
Special features Encapsulated

Mounting accessories

6901152
100000423

Select Country

Turck worldwide

to top