Product NI20-K40SR-VN4X2
Image Processing
C-mount Lens
Order number: 3097348Alternative order number : 97348
- With focus and iris lock
- For VE Smart Camera
- Focal distance 16 mm
- Minimum operating distance: 158 mm
- Minimum view field: 53 × 40 mm
- Format: 2/3"

General data
| EAN | 662488973483 |
| eCl@ss-Code (V5.1.4): | 27310203 -/- Vision (image processing) (lenses) |
| Customs tariff number | 90029000000 |
| Country of origin | CH |
| Weight | 125 g |
Technical Data
| Special features | Adjustable orifice, Adjustable focus, Closing orifice, Fixed focus |
Mounting accessories
|
PS510-250-08-LI2UPN8-H1141 | 100001583 |

