Product NI40-G47SR-VN4X2
Photoelectric Sensor
Photoelectric Sensor for Glass Fibers
Order number: 3062425Alternative order number : 62425
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Alignment indicator
- Operating voltage: 24…240 VDC or 24…240 VAC
- Relay output

General data
| EAN | 662488624255 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 653 g |
Technical Data
| Design | Rectangular with thread |
| Construction size | 81 x 12.3 x 30.7 mm, Mini Beam |
| Operating voltage | 24…240 VAC / 24…240 VDC |
| Output function | NO/NC, Relay output |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |
| Special features | Wash down |
Mounting accessories
|
INS.P.FOUND_FIELD-MBD49_T41._EX.10 | D300463 |

