Product NI40-CP80-VP4X2
Photoelectric Sensor
Laser Emitter
Circular Light Spot
Order number: 3075960Alternative order number : 75960
- Male M12 × 1, 4-pin
- Protection class IP67
- LED all-round visible
- Operating voltage: 10…30 VDC

General data
| EAN | 662488759605 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 24 g |
Technical Data
| Design | Rectangular with thread |
| Construction size | 31 x 15 x 35 mm, QS18 |
| Operating voltage | 10…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS |
| Ambient temperature | -10…+50 °C |
| Protection class | IP67 |

