Product BI50U-Q80-VN4X2-H1141
Plastic Fiber
Single Conductor — Jacketed Optical Cable Made of Plastic Fiber
Order number: 3070766Alternative order number : 70766
- Operation: opposed mode
- 2 pcs. included in delivery
- Polyethylene sheath, flexible
- Operating temperature: -30…+70 °C
- SteelSkin sheath, terminated
- End sleeve for sensor: Thread
- Optical fiber, core diameter 1.0 mm
- Optical fiber, total length: ± 914 mm

General data
| EAN | 662488707668 |
| eCl@ss-Code (V5.1.4): | 27061090 -/- Ready-made optical fiber (not classified) |
| Customs tariff number | 85447000900 |
| Country of origin | JP |
| Weight | 60 g |
Technical Data
| Design | Circular |
| Housing material | Plastic, PE, Black |
| Ambient temperature | -30…+70 °C |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

