Product BI50U-Q80-VP4X2-H1141
Ultrasonic Sensor
diffuse mode sensor
With Switching Output
Order number: 3080459Alternative order number : 80459
- Compact design
- Cable, 4-pin, 9 m
- Switching output, PNP/NPN adjustable
- NO/NC adjustable
- Integrated temperature compensation
- Switching range adjustable via button or control line
- Blind zone: 30 cm
- Range: 300 cm

General data
| EAN | 662488804596 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 694 g |
Technical Data
| Design | Tube |
| Construction size | M30 x 1.5 |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, PBT |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Special features | Clear object detection |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

