Product RSA-12
LED Linear Light
In the Metal Housing
Order number: 3094864Alternative order number : 94864
- Light beam: 430mm
- Operating voltage: 12…30 VDC
- Protection class: IP50
- Color red
- M12 x 1 male, straight, 4-pin
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488948641 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 417 g |
Technical Data
| Construction size | 468 x 28 x 20.9 mm |
| Housing material | Metal, AL |
| Ambient temperature | -40…+70 °C |
| Protection class | IP50 |

