Product  RSA-11

Accessories

Inlay

For Hollow Shaft Encoders

Order number: 1545469
    • Inlay for hollow shaft encoders Ø 38 mm
    • Insulating the encoder thermally and electrically
    • Reducing the diameter of the hollow shaft to Ø 16mm
    • Material: plastic
    • Temperature range -40…+115 °C
#

General data

EAN 4047101370201
eCl@ss-Code (V5.1.4): 27279090 -/- Sensor technology (not classified)
Customs tariff number 39269097900
Country of origin DE
Weight 55 g

Technical Data

Accessory type Inlay
For use with Encoders
Housing material Plastic

Select Country

Turck worldwide

to top