Product  RM-28S6C-3C25B-H1181

LED Signal Light

High-intensity Tower Light

Order number: 3010913

Alternative order number : 10913

    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP67
    • Male M12 x 1
    • Monochrome: White (COL 1)
    • Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
    • Beeper max. 92 dB
#

General data

EAN 662488109134
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 176 g

Technical Data

Construction size 119.4 mm
Operating voltage 21…27 VAC / 18…30 VDC
Electrical connection Connector, M12 × 1
Housing material Plastic, ABS, Black
Ambient temperature -20…+50 °C
Protection class IP50

Select Country

Turck worldwide

to top